HUBBELL
Twist-Lock® Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.
Image of HBL5273L Twist-Lock® Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.
Image of HBL5273L Twist-Lock® Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.

Twist-Lock® Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5273L

Twist Lock Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, White

The Twist-Lock Adapter is a versatile and reliable accessory designed to provide a secure connection between a 3-wire plug and a 2-wire receptacle. With a 15A 125V rating, this adapter ensures safe and efficient power transfer for your electrical devices. The Twist-Lock feature guarantees a firm and stable connection, preventing accidental disconnections. The adapter is compatible with 2-15-5-15R configurations and comes in a sleek white color, making it a perfect addition to any setup. Ideal for both residential and commercial use, the Twist-Lock Adapter offers convenience and peace of mind for all your electrical needs.

  • Secure Connection: The Twist-Lock® feature ensures a firm and stable connection, preventing accidental disconnections
  • Versatile Compatibility: Compatible with 2-15-5-15R configurations, making it suitable for various setups
  • High Voltage Rating: Rated at 15A 125V, providing safe and efficient power transfer for your electrical devices
  • Sleek Design: Comes in a white color, blending seamlessly with any environment.

The Twist-Lock Adapter features a unique Twist-Lock® mechanism that ensures a secure and stable connection, preventing accidental disconnections and enhancing safety.

General

Catalog Number

HBL5273L

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female end - 3 Wire 15A, 125V
  • Male end - 2 wire parallel polarized blades, 15A, 125V
  • Product Type - Plug-In Adapters

UPC

783585173450

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500