HUBBELL
Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack
Image of CR15WHI Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CR15WHI

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack.

  • Easy access split circuit tab
  • Fork terminal capable
  • Smooth face
  • Triple wipe contacts

Self Grounding

General

Application

Commercial Specification Grade

Catalog Number

CR15WHI

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Mounting Screws - Galvanized steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Plated steel

Style

Smooth Face

Type

Standard Duplex

UPC

783585900070

Dimensions

Dimensions

1.32 in x 0.83 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.32 in

Weight

0.15 lb

Width

0.83 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

8500