HUBBELL
Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated
Image of 20302001 Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20302001

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

  • Safety Spring
  • Galvanized Steel
  • 40 LB Rated

Standard Product

General

Catalog Number

20302001

Construction

Woven

EU RoHS Indicator

No

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Bus Drop Series

Specifications

Spring Assembly - Galvanized Steel

Style

40 lb.

Type

Safety Spring

UPC

783585326269

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1500