HUBBELL
Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White
Image of HBL45WAA Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White

Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45WAA

Twist-Lock® Insulgrip Plug and Connector Angle Adapter, for 20A and 30A 4 and 5 Wire

  • Insulgrip Plug and Connector Angle Adapter
  • For 20A and 30A 4 and 5 Wire

Accessory

General

Catalog Number

HBL45WAA

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Insulgrip

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Type

Angle Adapter

UPC

783585752594

Dimensions

Dimensions

4.32 in x 1.87 in x 2.75 in

Display Size

Standard Sized

Height

2.75 in

Length

4.32 in

Weight

0.35 lb

Width

1.87 in

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

1280