HUBBELL
Straight Blade Devices, Receptacles, Single, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack
Image of HBL8310I Straight Blade Devices, Receptacles, Single, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack

Straight Blade Devices, Receptacles, Single, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8310I

Straight Blade Devices, Receptacles, Single, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • One-piece nickel-plated brass integral ground strap
  • Patented bypass contact design

Self Grounding

General

Application

Catalog Number

HBL8310I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Single Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0 and UL 94-5 VA
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • Clamp - Nickel plated brass
  • Face - Nylon
  • Ground Contact - Nickel plated brass
  • Mounting Screws - Stainless steel
  • Mounting Strap - .050 in. (1.3) Brass
  • Power Contacts - .037 in. (.9) Brass

Style

Finder Groove Face

Type

Receptacle

UPC

783585015941

Dimensions

Dimensions

3.28 in x 1.63 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.2 lb

Width

1.63 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0 and UL 94-5 VA
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10