HUBBELL
Image of HBL4700 Locking Devices, Twist-Lock®, Industrial, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Brown
Image of HBL4700 Locking Devices, Twist-Lock®, Industrial, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Brown
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
Image of HBL4700 Locking Devices, Twist-Lock®, Industrial, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Brown
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Industrial, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4700

Locking Devices, Twist-Lock®, Industrial, Duplex Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA L5-15R, Screw Terminal, Brown.

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • Single point break-off tabs
  • Mounting strap tabs lock the body and base together

Product details

General

Application

Catalog Number

HBL4700

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

15A Duplex Flush Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - RTP
  • Clamp - Brass
  • Contacts - Brass
  • Face - RTP
  • Ground Contact - Brass
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585002309

Dimensions

Dimensions

3.29 in x 1.70 in x 1.17 in

Display Size

Standard Sized Product

Height

1.17 in

Length

3.29 in

Weight

0.25 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

5500

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices