HUBBELL
Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 50A 125V, 5-50R, Black, Single Pack.
Image of HBL9360 Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 50A 125V, 5-50R, Black, Single Pack.

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 50A 125V, 5-50R, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9360

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 50A 125V, 5-50R, Black, Single Pack.

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Standard

General

Application

Heavy Duty

Catalog Number

HBL9360

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

Single Receptacle

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Brass - Box Terminals
  • Brass - Ground Shunt
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

Type

Receptacle

UPC

783585015262

Dimensions

Dimensions

3.28 in x 2.25 in x 2.23 in

Display Size

Standard Sized Product

Height

2.23 in

Length

3.28 in

Weight

0.45 lb

Width

2.25 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

6250 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
  • WR Rating

Nema Rating

5-50R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

2560