HUBBELL
Locking Devices, Twist-LockĀ®, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Ring Terminal, Black
Image of HBL2720RT Locking Devices, Twist-LockĀ®, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Ring Terminal, Black

Locking Devices, Twist-LockĀ®, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Ring Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2720RT

Locking Devices, Twist-LockĀ®, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Ring Terminal, Black

  • Accepts ring terminals
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Accepts Ring Terminals

General

Application

Heavy Duty Industrial

Catalog Number

HBL2720RT

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

Single Flush Receptacle

UPC

783585234533

Dimensions

Dimensions

3.28 in x 1.7 in x 1.31 in

Display Size

Standard Sized Product

Height

1.31 in

Length

3.28 in

Weight

0.4 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Ring Terminal

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
  • WR Rating

Nema Rating

L15-30R

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

2520