HUBBELL
Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory or White
Image of RD600PDK Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory or White

Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory or White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RD600PDK

Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory or White

  • No Neutral Required
  • Low End Adjustment for Fine Tuning

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RD600PDK

Color

Ivory and White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Rotary Dimmers
  • Termination - Single Pole

Style

Rotary Dimmer

Type

Incandescent

UPC

883778117060

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Current Amperage Description

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6