HUBBELL
Image of CS8364C Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 3-Phase Delta 250V AC, Non-NEMA
Image of CS8364C Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 3-Phase Delta 250V AC, Non-NEMA
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 3-Phase Delta 250V AC, Non-NEMA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS8364C

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Heavy duty two-piece external cord clamp provides maximum strain relief
  • Thermoplastic polyester interior provides heat resistance and impact strength
  • Oversized contacts minimize operating temperature

Product details

General

Application

Catalog Number

CS8364C

Color

Black, White

Cord Range

.830"-1.250"(21.08-31.75)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Insulgrip Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG stranded copper wire only

Specifications

  • Contacts - Brass
  • Cord Grip - Polyester
  • Housing - Nylon
  • Terminal Retainer - Thermoplastic polyester
  • Terminal Screws - Stainless Steel

Type

Connector Body

UPC

783585829104

Dimensions

Dimensions

6.50 in x 2.56 in x 2.50 in

Display Size

Standard

Height

2.5 in

Length

6.5 in

Weight

1.1 lb

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3-Phase Delta 250 VAC

Voltage Rating Description

3-Phase Delta 250 VAC

Conductor Related

Cable Range

0.830 - 1.250 in

Number Of Wires

4-Wire

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1190

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices