
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CS8365C
Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.
Standard Product
Application
Catalog Number
CS8365C
Color
Black, White
Cord Range
.830"-1.250"(21.08-31.75)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Insulgrip Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Plugs
UPC
783585829128
Dimensions
6.37 in x 2.56 in x 2.56 in
Display Size
Standard Sized
Height
2.56 in
Length
6.37 in
Weight
1.25 lb
Width
2.56 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3-Phase Delta 250 VAC
Voltage Rating Description
3-Phase Delta 250 VAC
Cable Range
0.830 - 1.250 in
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
Buy America(n) Qualified
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
900