HUBBELL
Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 30A 125V 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, White
Image of HBL2615 Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 30A 125V 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, White

Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 30A 125V 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2615

Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 30A 125V 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, White

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard Product

General

Application

Catalog Number

HBL2615

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Grounding InsulgripĀ® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Cord Grip Accomodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Flange - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585038797

Dimensions

Dimensions

2.88 in x 2.88 in x 2.09 in

Display Size

Standard Sized Product

Height

2.09 in

Length

2.88 in

Weight

0.2 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Cord Grip Accomodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

2160