HUBBELL
Straight Blade Devices, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R
Image of HBL52CM69V Straight Blade Devices, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R

Straight Blade Devices, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL52CM69V

Straight Blade Devices, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding , 15A 125V, 5-15R, Yellow, Single Pack

  • Powerful cord grips
  • Removable cord inserts
  • Unique patented clamp type terminals

Corrosion Resistant

General

Application

Marine Grade

Catalog Number

HBL52CM69V

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Valise

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Max. Working Voltage - 125V or 250V as rated
  • Electrical - Temperature Rise - Max 30°C temperature rise at full rated current after 50 cycles of overload at 150% of rated current at a power factor of 75%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C
  • minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA (Brass, White, Green)

Specifications

  • Body Holding Screws - Steel, Multiple Drive
  • Contact and Ground Springs - Brass
  • Cord Diameter Range - .22–.66 in. (5.6–16.8)
  • Housing - Nylon
  • Line Terminal Screws - Steel-Copper, Multiple Drive
  • Wire Clamps - Steel

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585808291

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Max. Working Voltage - 125V or 250V as rated
  • Electrical - Temperature Rise - Max 30°C temperature rise at full rated current after 50 cycles of overload at 150% of rated current at a power factor of 75%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C
  • minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA (Brass, White, Green)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10