
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7717C
Standard Product
Catalog Number
HBL7717C
Color
Black
EU RoHS Indicator
Yes
Material
Elastomer / Elastomeric
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Material - Thermoplastic Elastomer
Style
For 50A Devices
Type
Weatherproof Boot
UPC
783585752617
Weight
0.4 lb
EU RoHS Indicator
Yes
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
840