Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2620SW
Shrouded Watertight Construction
Application
Catalog Number
HBL2620SW
Color
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Valoxâ„¢
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Device
UPC
783585231662
Dimensions
3.75 in x 3.75 in x 2.69 in
Height
2.69 in
Length
3.75 in
Weight
0.55 lb
Width
3.75 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
5
Pallet Quantity
1000