HUBBELL
Image of HBL3000BGY Metal Raceway, 10' Base, HBL3000 Series, Gray
Image of HBL3000BGY Metal Raceway, 10' Base, HBL3000 Series, Gray

Metal Raceway, 10' Base, HBL3000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3000BGY

Metal Raceway, 10' Base, HBL3000 Series, Gray

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

General

Catalog Number

HBL3000BGY

Color

Gray

Enclosure Type

NEMA 1 Rating

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 10 Ft.

Style

Single Channel

Type

Base Only

UPC

783585215020

Dimensions

Length

10 ft

Weight

0.72 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Pallet Quantity

1