HUBBELL
Locking Devices, Hubbellock, HospitalUse, Male Plug, 20A 125V, Non-NEMA, ScrewTerminal Body, Epoxy Filled, with Rubber Cord Grip
Image of HBL23004HG Locking Devices, Hubbellock, HospitalUse, Male Plug, 20A 125V, Non-NEMA, ScrewTerminal Body, Epoxy Filled, with Rubber Cord Grip

Locking Devices, Hubbellock, HospitalUse, Male Plug, 20A 125V, Non-NEMA, ScrewTerminal Body, Epoxy Filled, with Rubber Cord Grip

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL23004HG

Hubbellock, Hospital Grade Male Plug, 20A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Metallic Body, Epoxy Filled with Rubber Cord Grip

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Three-piece thermoplastic clamp assembly
  • Impact resistance in the interior of the female device
  • Arcs are snuffed out, when devices are mated or unmated under load

General

Catalog Number

HBL23004HG

EU RoHS Indicator

Contact Manufacturer

UPC

783585015736

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

30