
Brand: Killark
Catalog ID: 1FG
Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
1FG
Color
Gray
Cover Type
Round Receptacle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover
UPC
783936170206
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.11
Height
0.1 in
Length
5 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10