HUBBELL
Image of 2GOU 2GOU - GEC Series, Aluminum Outlet Body Dome Cover, Volume: 13.3 cubic inches

2GOU - GEC Series, Aluminum Outlet Body Dome Cover, Volume: 13.3 cubic inches

Brand: Killark

Catalog ID: 2GOU

GEC Series- Aluminum Outlet Body Dome Cover- Volume: 13.3 cubic inches

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Dome covers provide additional wiring room for splicing or accommodating components.

General

Application

For use with GEC Series outlet bodies.

Catalog Number

2GOU

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body Cover

UPC

783936223841

Dimensions

Dimensions

4 in x 4 in x 4 in

Gross Weight with Packaging

0.94

Height

4 in

Length

4 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25