Brand: Killark
Catalog ID: 6064
Application
For use with GRM Series enclosures.
Catalog Number
6064
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Mounting Pan
UPC
783936981420
Dimensions
5 in x 5 in x 0.25 in
Gross Weight with Packaging
0.22
Height
0.25 in
Length
5 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer