Brand: Killark
Catalog ID: 7995-1
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
7995-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Mounting Pan
UPC
783936982441
Dimensions
14 in x 14 in x 0.125 in
Gross Weight with Packaging
3
Height
0.125 in
Length
14 in
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer