HUBBELL
Image of CL-3 CL-3 - Pulling Elbow 1" Aluminum Female/Female

CL-3 - Pulling Elbow 1" Aluminum Female/Female

Brand: Killark

Catalog ID: CL-3

Pulling Elbow 1" Aluminum Female/Female

  • Designed for easier wire pulling
  • Includes cover and gasket

Designed for easier wire pulling. Includes cover and gasket.

General

Application

90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.

Catalog Number

CL-3

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CL

Type

Pulling Elbow

UPC

783936070032

Dimensions

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

0.37

Height

2.75 in

Hub Size

1"

Length

4.75 in

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22699

Logistics

Carton Quantity

5