HUBBELL
Image of CUP-3 CUP-3 - 1" Aluminum Close Up Plug

CUP-3 - 1" Aluminum Close Up Plug

$7.63 USD

Brand: Killark

Catalog ID: CUP-3

1" Aluminum Close Up Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

CUP-3

Color

Gray

EU RoHS Indicator

Yes

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Recessed Plug

UPC

783936090030

Dimensions

Dimensions

1 in x 2 in x 2 in

Gross Weight with Packaging

0.07

Height

2 in

Hub Size

1"

Length

1 in

Weight

0.07 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

50