
Brand: Killark
Catalog ID: ENY-5
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
ENY-5
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
ENY
Type
Sealing Fitting
UPC
783936111148
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
1.19
Height
3.75 in
Hub Size
1-1/2"
Length
11 in
Weight
1.19 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5