HUBBELL
EXB explosionproof and flameproof bolted enclosure, 12 X 24 X 12, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,
Image of EXB-122412 N34 EXB explosionproof and flameproof bolted enclosure, 12 X 24 X 12, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,

EXB explosionproof and flameproof bolted enclosure, 12 X 24 X 12, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,

Brand: Killark

Catalog ID: EXB-122412 N34

EXB Series, 12 X 24 X 12, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Reduced number of cover bolts.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Mounting lugs are bi-directional, bolt on, made from ductile aluminum alloy.
  • Back pan mounting holes predrilled.
  • Conduit and device openings factory or field installed.
  • Aluminum hinges and stainless steel hardware standard on mid to large size boxes.
  • Recessed flange notches to allow for easier cover opening.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Fewer cover bolts - computer-aided design lessens the number of cover bolts by eliminating corner bolts. Reduces installation and maintenance time. Gaskete

General

Application

Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w

Catalog Number

EXB-122412 N34

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB Series

Size

12" x 24" x 12"

Type

Junction Box

UPC

783936119359

Dimensions

Gross Weight with Packaging

190

Size

12" x 24" x 12"

Certifications And Compliance

ATEX File Number

PTB 07 ATEX 1025U / PTB 07 ATEX 1024

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC E x 07.0022U / IEC E x 07.0023

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696 / E12379