HUBBELL
Straight Blade Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Clear, Single Pack.
Image of HBL5266CAT Straight Blade Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Clear, Single Pack.

Straight Blade Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Clear, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5266CAT

Straight Blade Devices, Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Clear, Single Pack.

  • Individual wiring terminals completely enclosed
  • Powerful, offsetting cord grips clamp on individual conductors
  • Angled low profile housing
  • Transparent for easy visual inspection of termination

General

Application

Industrial/Commercial Grade

Catalog Number

HBL5266CAT

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Insulgrip Plug

Material

Polycarbonate

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulgrip

Specifications

  • Assembly Screws - Plated steel
  • Blade Holder - Nylon
  • Blades - .060" (1.5) Brass
  • Housing - Clear Polycarbonate
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Angled, Transparent

Type

Plug

UPC

783585173108

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10