HUBBELL
Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 250V, 6-50P.
Image of HBL9368 Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 250V, 6-50P.

Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 250V, 6-50P.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9368

Engineered specifically for EV charging applications, Hubbell's 14-50P straight blade angled plug stands out as a superior and reliable choice, fully compatible with established EV charging standards. This sturdy plug is crafted to offer exceptional durability, safety, and high performance, making it the ideal choice for environments that demand reliability in EV power delivery.

  • Material & Construction: Crafted from industrial-grade nylon, this durable plug withstands daily use, ensuring long-lasting, reliable performance essential for EV charging system integrity.
  • Configuration: Includes a 4-position, angled layout with 3 poles and 4 wires, grounding included. It meets EV charging's high demands and boosts safety by reducing electrical hazards.
  • Electrical Rating: Boasting a 50A, 125/250V capacity, this plug is suited for high-powered EV charging stations, ensuring efficient and reliable power delivery.
  • Safety Compliance: This plug meets strict safety standards with a grounding pin and heavy-duty materials, reducing electrical shock risks and ensuring a secure connection to protect equipment and users.
  • Ease of Use: Designed with an angled interface and ergonomic handle, this plug allows easy operation and handling in tight spaces, ensuring safe and effortless insertion and removal.
  • Long-Term Reliability: Investing in Hubbell’s Straight Blade Male Plug means choosing a product that will not only meet the current demands of EV charging but also continue to deliver performance and safety long into the future.

General

Catalog Number

HBL9368

Color

Black

Cord Range

0.625"-1.187"

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

3

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Extra Heavy Duty

Style

Grounding

Type

Plug

UPC

783585015286

Dimensions

Dimensions

4.34 in x 2.75 in x 1.88 in

Height

1.88 in

Length

4.34 in

Weight

0.55 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed to UL498 File E1706, CSA Certified to C22.2 No. 42 File 280

Nema Rating

6-50P

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

1360