HUBBELL
Switched and Lighting Control, Disconnect Switches, 30A Replacement Cover, 4X Rated, Stainless Steel
Image of HBLDS3SSRC Switched and Lighting Control, Disconnect Switches, 30A Replacement Cover, 4X Rated, Stainless Steel
Image of HBLDS3SSRC Switched and Lighting Control, Disconnect Switches, 30A Replacement Cover, 4X Rated, Stainless Steel

Switched and Lighting Control, Disconnect Switches, 30A Replacement Cover, 4X Rated, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSRC

Switched and Lighting Control, Disconnect Switches, 30A Replacement Cover, 4X Rated, Stainless Steel

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities

General

Application

Labelless (30A)

Catalog Number

HBLDS3SSRC

Ingress Protection

IP66

Series

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585550305

Dimensions

Weight

1.9 lb

Logistics

Carton Quantity

1

Pallet Quantity

95