




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFRST15WU
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
Catalog Number
GFRST15WU
Color
White
Series
Heavy Duty
Specifications
Style
Assembled In USA
Type
Standard
UPC
883778124181
Weight
0.39 lb
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
1320