HUBBELL
Temporary Lighting Products, 100' 18/2STW Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture
Image of HBL182S100LED Temporary Lighting Products, 100' 18/2STW Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

Temporary Lighting Products, 100' 18/2STW Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL182S100LED

Temporary Lighting Products, 100' 18/2STW Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

  • 90 LEDs for maximum illumination
  • 10 fixtures spaced 10 feet apart for optimum light distribution
  • Outdoor approved for wet locations

General

Catalog Number

HBL182S100LED

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Lumen Output - 450
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Number of fixtures - 10
  • Mechanical - Watt per fixture - 6.6

Series

Stringer Lights

Specifications

  • Light Type - LED
  • Plug Type - NEMA 5-15P

Type

90 Leds Per Fixture, Light String With Magnetic Base Included

UPC

783585528304

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Lumen Output - 450
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Number of fixtures - 10
  • Mechanical - Watt per fixture - 6.6

Logistics

Carton Quantity

1