HUBBELL
4 in. Life Safety Square Cover, Flat, Blank, Red
Image of 911-8 4 in. Life Safety Square Cover, Flat, Blank, Red
Buy America(n) Qualified

4 in. Life Safety Square Cover, Flat, Blank, Red

Brand: Raco

Catalog ID: 911-8

4 in. Life Safety Square Cover, Flat, Blank, Red

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Red boxes, covers and extensions for dedicated life safety alarm circuits
  • The key-hole allows for istallation of cover without removing the box screws
  • 5.5 cu. in. capacity
  • Made from zinc, pre-coated, steel

General

Catalog Number

911-8

Color

Red

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4 in

Type

Flat Cover

UPC

050169091180

Dimensions

Dimensions

0.063 in x 4 in x 4 in

Height

4 in

Length

0.063 in

Size

4 in

Weight

0.296 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Pallet Quantity

5600