HUBBELL
Image of VAUS4040 Compression Splice VERSAtileâ„¢ Series, Minimum Tension
Buy America(n) Qualified

Compression Splice VERSAtileâ„¢ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VAUS4040

Aluminum, Minimum tension, Reducing splice for 4/0-250 TO 4/0

  • See product drawing for complete reducing range
  • Entire VAUS series installs with only 4 common die sizes
  • Color coded end caps for quick conductor sizing through 4/0

General

Catalog Number

VAUS4040

Color Code

Pink

Cover Available

No

Die Size

*See Resources / Downloads for die selection and installation instructions

End A Type

4/0 - 250 str AL/CU 4/0 ACSR 250- 300 COMP

End B Type

4/0 - 250 str AL/CU 4/0 ACSR 250- 300 COMP

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSAtileâ„¢ Series

UPC

096359335283

Dimensions

Diameter - Outside

0.906 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Weight

0.196 lb

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (Conventional Tooling) End A - Maximum

0.575 in

Conductor Diameter (Conventional Tooling) End A - Minimum

0.522 in

Conductor Diameter (Conventional Tooling) End B - Maximum

0.575 in

Conductor Diameter (Conventional Tooling) End B - Minimum

0.522 in

Conductor Diameter (VersaCrimp Tooling) End A - Maximum

0.575 in

Conductor Diameter (VersaCrimp Tooling) End A - Minimum

0.204 in

Conductor Diameter (VersaCrimp Tooling) End B - Maximum

0.575 in

Conductor Diameter (VersaCrimp Tooling) End B - Minimum

0.204 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Contact Manufacturer

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

100

Pallet Quantity

5000