HUBBELL
Image of  PL626 GRP Enclosure

PL626 GRP Enclosure

Brand: Hawke

Designed to withstand impact resistance of up to 7Nm and with a highly corrosive resistant construction and anti-static properties, the PL626 offers safety and reliability in some of the world's most arduous environments.

  • ATEX, IECEx, EAC, CSA & UL Certified
  • The Ultimate in Robust GRP Construction designed to withstand impact resistance up to 7Nm
  • GRP construction provides a high degree of resistance to corrosive atmospheres
  • Corrosion Resistant Stainless Steel Lid Fixing Screws with Nylon Retaining Washers prevents loss of screws during assembly and maintenance
  • Anti-Static Properties Removes the risk of ignition sources through static induced sparking resistivity
  • Insulation resistance less than 1G?
  • For Intrinsically Safe Applications, Exe power terminals can be supplied in blue on request

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL626 range could work for you.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66 IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas Series

Certifications And Compliance

ATEX File Number

CML23ATEX3518X (PL6) | CML23ATEX3516U (ZPL6)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: CML23ATEX3518X (PL6) | CML23ATEX3516U (ZPL6)
  • BV: 43523/A1
  • cCSAus: 70039997
  • DNV: TAE00003RY
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: IECEX CML 23.0186X (PL6) | IECEX CML 23.0185U (ZPL6)
  • Inmetro: IEx 16.0143X
  • PESO: P457339
  • UKEx: CML23UKEX3519X (PL6) | CML23UKEX3517U (ZPL6)
  • cULus: E181955

Compliance

  • Exe
  • Extb

CSA File Number

70039997

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 06.0028X (PL620); IECEx BAS 06.0027U (ZPL620)

Industry Standard(s)

  • IEC/EN 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

UL File Number

E181955

Operational

Operating Temperature

-60°C to +75°C (May be limited by T-Class)