HUBBELL
Image of 228FTV 25/28 kV Load Break Feed-Thru, Vertical
Image of 228FTV 25/28 kV Load Break Feed-Thru, Vertical
play

25/28 kV Load Break Feed-Thru, Vertical

Brand: Hubbell Power Systems

Catalog ID: 228FTV

Load Break Feed-Thru, Horizontal, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

228FTV

Mounting Position

Vertical

Type

200Amp Load Break

UPC

096359712374

Dimensions

Weight

5.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Logistics

Carton Quantity

6

Pallet Quantity

80

Standard Package

1

Media

Videos

play
200A Loadbreak Elbow Fault Closure