HUBBELL
Image of 3SBM4813CTB 0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 48" 13" Three-Phase
Buy America(n) Qualified

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 48" 13" Three-Phase

Brand: Chance

Catalog ID: 3SBM4813CTB

48" 13" Medium Duty Fiberglass 0° 2-Position Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

3SBM4813CTB

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359366768

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

48 in x 10 in x 15 in

Distance From Pole

48 in

Distance from Pole - Third Phase

13 in

Height

15 in

Length

48 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

20 lb

Width

10 in

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

5

Pallet Quantity

5

Standard Package

5