HUBBELL
0.5 in to 1 in Ground Clamp for 0.75 in Rigid Conduit, Bronze Alloy
Image of 2513 0.5 in to 1 in Ground Clamp for 0.75 in Rigid Conduit, Bronze Alloy
*Representative image
Image of 2513 0.5 in to 1 in Ground Clamp for 0.75 in Rigid Conduit, Bronze Alloy

0.5 in to 1 in Ground Clamp for 0.75 in Rigid Conduit, Bronze Alloy

Brand: Raco

Catalog ID: 2513

0.5 in to 1 in Ground Clamp for 0.75 in Rigid Conduit, Bronze Alloy

  • Bronze cast construction assures ground path continuity and provides corrosion resistance
  • Additional sizes available

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

2513

Material

Bronze Alloy

UPC

050169025130

Dimensions

Dimensions

1.25 in x 2.313 in x 3.5 in

Height

3.5 in

Length

1.25 in

Weight

0.45 lb

Width

2.313 in

Conductor Related

Conductor Range

#2/0 AWG to #10 AWG

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6075