HUBBELL
Image of 1046 1-1/2 in. 1-Piece Knockout Seal
*Representative image
Image of 1046 1-1/2 in. 1-Piece Knockout Seal

1-1/2 in. 1-Piece Knockout Seal

Brand: Raco

Catalog ID: 1046

1-1/2 in. 1-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. Snap-in design makes installation easy.

  • Snap-in feature provides quick and secure installation
  • Zinc-electroplated for added corrosion protection
  • 1-piece design is lightweight and easy to use
  • UL Listed
  • Available in trade sizes 1/2 in. through 2 in.

General

Catalog Number

1046

Fitting Type

Knockout Seals

Material

Steel

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169010464

Dimensions

Dimensions

0.374 in x 2.2 in x 2.2 in

Height

2.2 in

Length

0.374 in

Trade Size

1-1/2 in

Weight

0.029 lb

Width

2.2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

18000