HUBBELL
Image of 1666 1-1/2 in. Chase Nipple, Uninsulated
*Representative image
Image of 1666 1-1/2 in. Chase Nipple, Uninsulated

1-1/2 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1666

1-1/2 in. Chase Nipple, Uninsulated

  • Rugged metallic construction
  • Additional sizes available

General

Catalog Number

1666

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169016664

Dimensions

Dimensions

0.906 in x 2.125 in x 2.125 in

Height

2.125 in

Length

0.906 in

Package Height

3.54 in

Package Length

7.36 in

Package Weight

4.975 lb

Package Width

5.12 in

Trade Size

1-1/2 in

Weight

0.199 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

11000