HUBBELL
Image of 2456 1-1/2 in. Sealing Washer
*Representative image
Image of 2456 1-1/2 in. Sealing Washer

1-1/2 in. Sealing Washer

Brand: Raco

Catalog ID: 2456

1-1/2 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2456

Conduit Type

Liquidtight

Fitting Type

Washers

Material

Steel

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169024560

Dimensions

Dimensions

0.188 in x 2.36 in x 2.36 in

Height

2.36 in

Length

0.188 in

Trade Size

1-1/2 in

Weight

0.042 lb

Width

2.36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Pallet Quantity

12000

Standard Package

25