



Brand: Raco
Catalog ID: 2175RAC
Catalog Number
2175RAC
Color
White
Conduit Type
EMT
Material
Polyethylene
UPC
050169021750
Dimensions
0.625 in x 1.655 in x 1.655 in
Height
1.655 in
Length
0.625 in
Trade Size
1-1/4 in
Weight
0.012 lb
Width
1.655 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
NEC
Compliant
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
21000