

Brand: Raco
Catalog ID: 2025
To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

Catalog Number
2025
Conduit Type
EMT
Connector Type
Set-Screw
Fitting Type
Couplings
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169020258
Dimensions
2.776 in x 1.681 in x 2.216 in
Height
2.216 in
Length
2.776 in
Package Height
3.071 in
Package Length
5.315 in
Package Weight
1.37 lb
Package Width
4.567 in
Trade Size
1-1/4 in
Weight
0.31 lb
Width
1.681 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
2400