

Brand: Raco
Catalog ID: 2625
Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

Catalog Number
2625
Conduit Type
EMT
Connector Type
Set-Screw
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169026250
Dimensions
2.5 in x 1.82 in x 1.98 in
Height
1.98 in
Length
2.5 in
Package Height
5.47 in
Package Length
8.82 in
Package Weight
7.05 lb
Package Width
7.28 in
Trade Size
1-1/4 in
Weight
0.282 lb
Width
1.82 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Connector Type
Set-Screw
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
4000