

Brand: Raco
Catalog ID: 1455
Catalog Number
1455
Fitting Type
Nipples
Material
Die Cast Zinc
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169014554
Dimensions
2.813 in x 1.813 in x 2.67 in
Height
2.67 in
Length
2.813 in
Trade Size
1-1/4 in
Weight
0.356 lb
Width
1.813 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3010