HUBBELL
1-Device Cable Protector Plate, Flat
Image of HBL701F 1-Device Cable Protector Plate, Flat

1-Device Cable Protector Plate, Flat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL701F

Wall Boxes, 1-Device Cable Protector Plate, Flat

  • Flat - one gang covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place
  • Made from zinc, pre-coated, steel
  • 3.0 cu. in. capacity
  • UL CSA listed

Reusable; Protects box interior

General

Application

Sheetrock

Catalog Number

HBL701F

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697208

Certifications And Compliance

Certified Listed

UL Listed, CSA Certified

Industry Standard(s)

UL Listed, CSA Certified

Logistics

Carton Quantity

100