HUBBELL
1-Gang BLOCK-LOC® Series, 4-11/16 in. Square Tile Cover, 2 in. Deep
Image of 899B 1-Gang BLOCK-LOC® Series, 4-11/16 in. Square Tile Cover, 2 in. Deep
Image of 899B 1-Gang BLOCK-LOC® Series, 4-11/16 in. Square Tile Cover, 2 in. Deep
play
RACO Block-Loc Masonry Boxes
play
RACO: BLOCK-LOC® Masonry Box Support
Buy America(n) Qualified

1-Gang BLOCK-LOC® Series, 4-11/16 in. Square Tile Cover, 2 in. Deep

Brand: Raco

Catalog ID: 899B

Collection name: BLOCK-LOC®

1-Gang BLOCK-LOC® 4-11/16 in. Square Tile Cover, 2 in. Deep

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • Quick and accurate positioning
  • Break off front tabs
  • 16.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Catalog Number

899B

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Material

Steel

Number of Gang(s)

1-Gang

Product Type

Cover

Series

BLOCK-LOC® Series

Type

  • Cover
  • Masonry Box

UPC

050169500682

Dimensions

Actual Depth

2.063 in

Cubic Capacity

16 cu.in

Depth

2 in

Raised Ground

No

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Pallet Quantity

1512