HUBBELL
1-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep
Image of 786B 1-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep
Image of 786B 1-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep
play
RACO: BLOCK-LOC® Masonry Box Support
Buy America(n) Qualified

1-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep

Brand: Raco

Catalog ID: 786B

Collection name: BLOCK-LOC®

1-Gang BLOCK-LOC® 4 in. Square Tile Cover, 2 in. Deep

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • Quick and accurate positioning
  • Break off front tabs
  • 14.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

786B

Drawn or Welded

Welded

Fire Resistance

Yes

Material

Steel

Number of Gang(s)

1-Gang

Product Type

Cover

Series

BLOCK-LOC® Series

Size

4 in

UPC

050169500668

Dimensions

Dimensions

2.015 in x 4.188 in x 4.218 in

Height

4.218 in

Length

2.015 in

Raised Ground

No

Size

4 in

Weight

0.701 lb

Width

4.188 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2000