HUBBELL
1-Gang BLOCK-LOC® Series, Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded
Image of 695B 1-Gang BLOCK-LOC® Series, Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded
Image of 695B 1-Gang BLOCK-LOC® Series, Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded
play
RACO Block-Loc Masonry Boxes
play
RACO: BLOCK-LOC® Masonry Box Support

1-Gang BLOCK-LOC® Series, Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

Brand: Raco

Catalog ID: 695B

Collection name: BLOCK-LOC®

1-Gang BLOCK-LOC® Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • TKO Knockouts allow for design and installation flexibility
  • Suppied with ten 1/2-3/4 in.TKO knockouts
  • Quick and accurate positioning
  • Break off front tabs
  • Non-gangable
  • 22.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

695B

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

1-Gang

Series

BLOCK-LOC® Series

Type

  • Masonry Box
  • Box

UPC

050169500620

Dimensions

Cubic Capacity

22.5 cu.in

Depth

3.5 in

Height

3.797 in

Raised Ground

No

Weight

0.946 lb

Width

3.547 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in - 3/4 in Combination (TKO)

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

18

Pallet Quantity

1440