HUBBELL
1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass
Image of SB3083 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass
Image of SB3083 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass
Image of SB3083 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass

1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SB3083

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass

  • Durable construction
  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SB3083

Color

Brass

Construction

Machined

EU RoHS Indicator

Finish Type

Brass

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Mechanical Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 6.00" x 4.85"
  • Material - Brass
  • Size - 1-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585829920

Dimensions

Dimensions

4.85 in x 6 in x 0.47 in

Display Size

1-Gang

Height

0.47 in

Length

4.85 in

Size

1-Gang;2-Gang;3-Gang

Weight

1.15 lb

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Mechanical Mount

Logistics

Carton Quantity

20

Pallet Quantity

1440