

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S3082
Standard Product
Application
In-Floor Delivery Systems
Application - For Use On
Carpet
Catalog Number
S3082
Color
Brass
Construction
Machined
EU RoHS Indicator
Finish Type
Brass
Item Type
Round Carpet Flange
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Flush Round - B24 Series
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Round Carpet Flange
Type of Use
Carpet
UPC
783585122809
Dimensions
6.25 in x 6.25 in x 0.41 in
Display Size
6 1/4" Diameter
Height
0.41 in
Length
6.25 in
Weight
0.92 lb
Width
6.25 in
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Mounting Method
Screw Mount
Carton Quantity
10
Pallet Quantity
1000