

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S3725
Standard Product
Application
In-Floor Delivery Systems
Application - For Use On
Carpet; Tile; Concrete; Wood
Catalog Number
S3725
Color
Brass
Construction
Machined
EU RoHS Indicator
Finish Type
Brass
Item Type
Round Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Duplex Screw
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Flush Round - PFB Series;Flush Round - B25 Series;Flush Round - B24 Series
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Round Cover
UPC
783585123905
Dimensions
3.87 in x 3.87 in x 0.12 in
Display Size
3.88" Dia
Height
0.12 in
Length
3.87 in
Weight
0.5 lb
Width
3.87 in
EU RoHS Indicator
Industry Standard(s)
Service
Single
Mounting Method
Screw Mount
Number Of Outlets
Duplex Screw
Carton Quantity
10
Pallet Quantity
4480